Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6332 - Female adaptor union
Bill of material
SO 6332-8-1/4 218.1201.170
TYPE
Type
SO 6332-8-1/4
MATNR
Mat.-Nr.
218.1201.170
DK
8.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
300 bar
M
Thread M
M14x1.5
SW1
17 mm
SW2
19 mm
L
34.0 mm
IK
11.0 mm
ZK
15.0 mm
EK
6.2 mm
KG
Weight kg/100
4.700 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices