Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6332 - Female adaptor union
Bill of material
SO 6332-14-1/2 218.1201.504
TYPE
Type
SO 6332-14-1/2
MATNR
Mat.-Nr.
218.1201.504
DK
14.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
250 bar
M
Thread M
M22x1.5
SW1
27 mm
SW2
27 mm
L
44.0 mm
IK
14.0 mm
ZK
17.0 mm
EK
12.5 mm
KG
Weight kg/100
13.200 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices