Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6332 - Female adaptor union
Bill of material
SO 6332-22-3/4 218.1201.768
TYPE
Type
SO 6332-22-3/4
MATNR
Mat.-Nr.
218.1201.768
DK
22.00 mm
G
Thread G
G3/4
BAR
Working pressure (PN)
160 bar
M
Thread M
M30x2
SW1
36 mm
SW2
32 mm
L
52.0 mm
IK
17.0 mm
ZK
21.0 mm
EK
18.0 mm
KG
Weight kg/100
23.000 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices