Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6332 - Female adaptor union
Bill of material
SO 6332-28-1 218.1201.850
TYPE
Type
SO 6332-28-1
MATNR
Mat.-Nr.
218.1201.850
DK
28.00 mm
G
Thread G
G1
BAR
Working pressure (PN)
160 bar
M
Thread M
M36x2
SW1
41 mm
SW2
41 mm
L
59.0 mm
IK
20.0 mm
ZK
23.0 mm
EK
23.0 mm
KG
Weight kg/100
30.200 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices