Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6248 - Reduction union
Bill of material
SO 6248-12-8 218.1203.225
TYPE
Type
SO 6248-12-8
MATNR
Mat.-Nr.
218.1203.225
DK2
12.00 mm
DK
8.00 mm
BAR
Working pressure (PN)
250 bar
M1
Thread M
M14x1.5
M2
Thread M
M18x1.5
SW1
17 mm
SW2
22 mm
L
33.0 mm
IK
9.0 mm
ZK
16.0 mm
EK
6.2 mm
KG
Weight kg/100
4.700 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices