Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6248 - Reduction union
Bill of material
SO 6248-18-12 218.1203.580
TYPE
Type
SO 6248-18-12
MATNR
Mat.-Nr.
218.1203.580
DK2
18.00 mm
DK
12.00 mm
BAR
Working pressure (PN)
200 bar
M1
Thread M
M18x1.5
M2
Thread M
M26x1.5
SW1
22 mm
SW2
32 mm
L
39.0 mm
IK
10.0 mm
ZK
17.0 mm
EK
10.2 mm
KG
Weight kg/100
10.400 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices