Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6248 - Reduction union
Bill of material
SO 6248-18-15 218.1203.610
TYPE
Type
SO 6248-18-15
MATNR
Mat.-Nr.
218.1203.610
DK2
18.00 mm
DK
15.00 mm
BAR
Working pressure (PN)
200 bar
M1
Thread M
M22x1.5
M2
Thread M
M26x1.5
SW1
27 mm
SW2
32 mm
L
41.0 mm
IK
10.0 mm
ZK
18.0 mm
EK
12.5 mm
KG
Weight kg/100
13.700 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices