Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6345 - Einstellbare Verschraubung mit Dichtkante
Bill of material
SO 6345-8 218.1350.080
TYPE
Type
SO 6345-8
MATNR
Mat.-Nr.
218.1350.080
DK
8.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M14x1.5
SW
17 mm
L
27.0 mm
ZK
14.5 mm
EK
6.0 mm
KG
Weight kg/100
2.920 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices