Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6345 - Einstellbare Verschraubung mit Dichtkante
Bill of material
SO 6345-10 218.1350.100
TYPE
Type
SO 6345-10
MATNR
Mat.-Nr.
218.1350.100
DK
10.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M16x1.5
SW
19 mm
L
30.0 mm
ZK
15.0 mm
EK
7.0 mm
KG
Weight kg/100
3.820 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices