Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6345 - Einstellbare Verschraubung mit Dichtkante
Bill of material
SO 6345-12 218.1350.120
TYPE
Type
SO 6345-12
MATNR
Mat.-Nr.
218.1350.120
DK
12.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M18x1.5
SW
22 mm
L
31.0 mm
ZK
15.0 mm
EK
9.0 mm
KG
Weight kg/100
5.000 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices