Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6345 - Einstellbare Verschraubung mit Dichtkante
Bill of material
SO 6345-14 218.1350.140
TYPE
Type
SO 6345-14
MATNR
Mat.-Nr.
218.1350.140
DK
14.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread M
M22x1.5
SW
27 mm
L
36.5 mm
ZK
18.5 mm
EK
11.0 mm
KG
Weight kg/100
9.130 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices