Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6336 - Weld-on union
Bill of material
SO 6336-14 218.1400.140
TYPE
Type
SO 6336-14
MATNR
Mat.-Nr.
218.1400.140
DK
14.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M22x1.5
SW1
27 mm
SW2
22 mm
L
33.0 mm
FK
19.0 mm
XK
10.0 mm
ZK
30.0 mm
EK
12.5 mm
KG
Weight kg/100
11.300 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices