Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6336 - Weld-on union
Bill of material
SO 6336-18 218.1400.180
TYPE
Type
SO 6336-18
MATNR
Mat.-Nr.
218.1400.180
DK
18.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M26x1.5
SW1
32 mm
SW2
27 mm
L
38.0 mm
FK
22.0 mm
XK
10.0 mm
ZK
32.0 mm
EK
15.0 mm
KG
Weight kg/100
17.300 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices