Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6333 - Panel mount union max. panel thickness 20 mm
Bill of material
SO 6333-6 218.1500.060
TYPE
Type
SO 6333-6
MATNR
Mat.-Nr.
218.1500.060
DK
6.00 mm
BAR
Working pressure (PN)
400 bar
M
Thread M
M12x1.5
SW1
14 mm
SW2
17 mm
SW3
17 mm
L1
23.0 mm
L2
43.0 mm
B
12.5 mm
ZK1
15.0 mm
ZK2
35.0 mm
EK
5.0 mm
KG
Weight kg/100
6.200 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices