Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6333 - Panel mount union max. panel thickness 20 mm
Bill of material
SO 6333-8 218.1500.080
TYPE
Type
SO 6333-8
MATNR
Mat.-Nr.
218.1500.080
DK
8.00 mm
BAR
Working pressure (PN)
300 bar
M
Thread M
M14x1.5
SW1
17 mm
SW2
19 mm
SW3
19 mm
L1
24.0 mm
L2
43.0 mm
B
14.5 mm
ZK1
16.0 mm
ZK2
35.0 mm
EK
6.2 mm
KG
Weight kg/100
8.500 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices