Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6333 - Panel mount union max. panel thickness 20 mm
Bill of material
SO 6333-10 218.1500.100
TYPE
Type
SO 6333-10
MATNR
Mat.-Nr.
218.1500.100
DK
10.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M16x1.5
SW1
19 mm
SW2
22 mm
SW3
22 mm
L1
28.0 mm
L2
46.0 mm
B
16.5 mm
ZK1
18.0 mm
ZK2
36.0 mm
EK
8.2 mm
KG
Weight kg/100
12.500 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices