Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6333 - Panel mount union max. panel thickness 20 mm
Bill of material
SO 6333-14 218.1500.140
TYPE
Type
SO 6333-14
MATNR
Mat.-Nr.
218.1500.140
DK
14.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M22x1.5
SW1
27 mm
SW2
27 mm
SW3
30 mm
L1
33.0 mm
L2
52.0 mm
B
22.5 mm
ZK1
20.0 mm
ZK2
39.0 mm
EK
12.5 mm
KG
Weight kg/100
27.300 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices