Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6333 - Panel mount union max. panel thickness 20 mm
Bill of material
SO 6333-20 218.1500.200
TYPE
Type
SO 6333-20
MATNR
Mat.-Nr.
218.1500.200
DK
20.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M26x1.5
SW1
32 mm
SW2
32 mm
SW3
36 mm
L1
40.5 mm
L2
59.5 mm
B
26.5 mm
ZK1
23.5 mm
ZK2
42.5 mm
EK
16.0 mm
KG
Weight kg/100
41.000 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices