Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6130 - Tee union
Bill of material
SO 6130-10 218.3000.100
TYPE
Type
SO 6130-10
MATNR
Mat.-Nr.
218.3000.100
DK
10.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M16x1.5
SW1
19 mm
SW2
14 mm
L
33.0 mm
ZK
23.0 mm
EK
7.0 mm
KG
Weight kg/100
13.700 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices