Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6130 - Tee union
Bill of material
SO 6130-14 218.3000.140
TYPE
Type
SO 6130-14
MATNR
Mat.-Nr.
218.3000.140
DK
14.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M22x1.5
SW1
27 mm
SW2
19 mm
L
42.0 mm
ZK
29.0 mm
EK
11.0 mm
KG
Weight kg/100
32.800 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices