Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6130 - Tee union
Bill of material
SO 6130-22 218.3000.220
TYPE
Type
SO 6130-22
MATNR
Mat.-Nr.
218.3000.220
DK
22.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread M
M30x2
SW1
36 mm
SW2
27 mm
L
51.0 mm
ZK
37.0 mm
EK
18.0 mm
KG
Weight kg/100
63.700 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices