Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6130 - Tee union
Bill of material
SO 6130-28 218.3000.280
TYPE
Type
SO 6130-28
MATNR
Mat.-Nr.
218.3000.280
DK
28.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread M
M36x2
SW1
41 mm
SW2
36 mm
L
56.0 mm
ZK
40.0 mm
EK
24.0 mm
KG
Weight kg/100
86.600 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices