Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6139 - Tee reduction union
Bill of material
SO 6139-12-8-12 218.3009.210
TYPE
Type
SO 6139-12-8-12
MATNR
Mat.-Nr.
218.3009.210
DK
12.00 mm
DK2
8.00 mm
DK3
12.00 mm
BAR
Working pressure (PN)
250 bar
M1
Thread M
M18x1.5
M2
Thread M
M14x1.5
SW1
22 mm
SW2
17 mm
SW3
17 mm
L1
37.0 mm
L2
48.0 mm
ZK1
25.0 mm
ZK2
40.0 mm
EK
6.2 mm
KG
Weight kg/100
19.200 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices