Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6139 - Tee reduction union
Bill of material
SO 6139-14-8-14 218.3009.320
TYPE
Type
SO 6139-14-8-14
MATNR
Mat.-Nr.
218.3009.320
DK
14.00 mm
DK2
8.00 mm
DK3
14.00 mm
BAR
Working pressure (PN)
250 bar
M1
Thread M
M22x1.5
M2
Thread M
M14x1.5
SW1
27 mm
SW2
19 mm
SW3
17 mm
L1
42.0 mm
L2
52.0 mm
ZK1
29.0 mm
ZK2
44.0 mm
EK
6.2 mm
KG
Weight kg/100
32.800 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices