Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6139 - Tee reduction union
Bill of material
SO 6139-15-10-15 218.3009.410
TYPE
Type
SO 6139-15-10-15
MATNR
Mat.-Nr.
218.3009.410
DK
15.00 mm
DK2
10.00 mm
DK3
15.00 mm
BAR
Working pressure (PN)
200 bar
M1
Thread M
M22x1.5
M2
Thread M
M16x1.5
SW1
27 mm
SW2
19 mm
SW3
19 mm
L1
42.0 mm
L2
55.0 mm
ZK1
29.0 mm
ZK2
45.0 mm
EK
8.2 mm
KG
Weight kg/100
34.000 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices