Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6139 - Tee reduction union
Bill of material
SO 6139-18-15-18 218.3009.628
TYPE
Type
SO 6139-18-15-18
MATNR
Mat.-Nr.
218.3009.628
DK
18.00 mm
DK2
15.00 mm
DK3
18.00 mm
BAR
Working pressure (PN)
200 bar
M1
Thread M
M26x1.5
M2
Thread M
M22x1.5
SW1
32 mm
SW2
24 mm
SW3
27 mm
L1
48.0 mm
L2
62.0 mm
ZK1
32.0 mm
ZK2
49.0 mm
EK
12.5 mm
KG
Weight kg/100
53.500 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices