Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6611 - Taper seat non-return valve with male adaptor thread at both ends
Bill of material
SO 6611-1/8 228.6110.020
TYPE
Type
SO 6611-1/8
MATNR
Mat.-Nr.
228.6110.020
G
Thread G
G1/8
BAR
Working pressure (PN)
250 bar
SW1
14 mm
SW2
17 mm
L
41.0 mm
IK
8.0 mm
ZK
25.0 mm
EK
3.8 mm
KG
Weight kg/100
3.700 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices