Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6611 - Taper seat non-return valve with male adaptor thread at both ends
Bill of material
SO 6611-3/8 228.6110.060
TYPE
Type
SO 6611-3/8
MATNR
Mat.-Nr.
228.6110.060
G
Thread G
G3/8
BAR
Working pressure (PN)
200 bar
SW1
24 mm
SW2
30 mm
L
64.0 mm
IK
12.0 mm
ZK
40.0 mm
EK
8.8 mm
KG
Weight kg/100
15.800 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices