Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6611 - Taper seat non-return valve with male adaptor thread at both ends
Bill of material
SO 6611-1/2 228.6110.080
TYPE
Type
SO 6611-1/2
MATNR
Mat.-Nr.
228.6110.080
G
Thread G
G1/2
BAR
Working pressure (PN)
160 bar
SW1
27 mm
SW2
30 mm
L
69.0 mm
IK
14.0 mm
ZK
41.0 mm
EK
11.0 mm
KG
Weight kg/100
18.500 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices