Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 6611 - Taper seat non-return valve with male adaptor thread at both ends
Bill of material
SO 6611-3/4 228.6110.120
TYPE
Type
SO 6611-3/4
MATNR
Mat.-Nr.
228.6110.120
G
Thread G
G3/4
BAR
Working pressure (PN)
160 bar
SW1
41 mm
SW2
46 mm
L
81.0 mm
IK
16.0 mm
ZK
49.0 mm
EK
16.0 mm
KG
Weight kg/100
45.000 kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices