Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 00001 - Compression ferrule
Bill of material
SO 00001-7,94 246.0010.079
TYPE
Type
SO 00001-7,94
MATNR
Mat.-Nr.
246.0010.079
DK
7.94 mm
BAR
Working pressure (PN)
125 bar
L
7.0 mm
D
11.0 mm
ZK
1.0 mm
EK
7.0 mm
KG
Weight kg/100
0.190 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices