Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 00001 - Compression ferrule
Bill of material
SO 00001-12.7 246.0010.127
TYPE
Type
SO 00001-12.7
MATNR
Mat.-Nr.
246.0010.127
DK
12.70 mm
BAR
Working pressure (PN)
100 bar
L
10.0 mm
D
17.0 mm
ZK
1.2 mm
EK
11.0 mm
KG
Weight kg/100
0.600 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices