Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 00001 - Compression ferrule
Bill of material
SO 00001-15 246.0010.150
TYPE
Type
SO 00001-15
MATNR
Mat.-Nr.
246.0010.150
DK
15.00 mm
BAR
Working pressure (PN)
64 bar
L
12.0 mm
D
18.5 mm
ZK
1.5 mm
EK
14.0 mm
KG
Weight kg/100
0.740 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices