Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 00001 MAN - Compression ferrule for pressure gauge connection
Bill of material
SO 00001-6-1/2 MAN 246.0011.125
TYPE
Type
SO 00001-6-1/2 MAN
MATNR
Mat.-Nr.
246.0011.125
DK
6.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
125 bar
L
11.5 mm
D
10.0 mm
ZK
6.5 mm
EK
5.0 mm
KG
Weight kg/100
0.330 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices