Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 00001 D - Compression ferrule for temperature probes
Bill of material
SO 00001-8 D 246.0012.080
TYPE
Type
SO 00001-8 D
MATNR
Mat.-Nr.
246.0012.080
DK
8 mm
BAR
Working pressure (PN)
100 bar
L
7.0 mm
D
11.0 mm
KG
Weight kg/100
0.180 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices