Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 00020 - Union nut
Bill of material
SO 00020-6-1/8 246.0200.100
TYPE
Type
SO 00020-6-1/8
MATNR
Mat.-Nr.
246.0200.100
DK
6.00 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
125 bar
SW
12 mm
L
16.5 mm
D
--
KG
Weight kg/100
0.840 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices