Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 00020 - Union nut
Bill of material
SO 00020-10-3/8 246.0200.280
TYPE
Type
SO 00020-10-3/8
MATNR
Mat.-Nr.
246.0200.280
DK
10.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
100 bar
SW
17 mm
L
21.5 mm
D
21.0
KG
Weight kg/100
3.000 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices