Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 00020 - Union nut
Bill of material
SO 00020-12,7-1/2 246.0200.434
TYPE
Type
SO 00020-12,7-1/2
MATNR
Mat.-Nr.
246.0200.434
DK
12.70 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
100 bar
SW
22 mm
L
27.0 mm
D
26.0
KG
Weight kg/100
5.890 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices