Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 00021 - Nut connection
Bill of material
SO 00021-7.94-1/4 246.0210.168
TYPE
Type
SO 00021-7.94-1/4
MATNR
Mat.-Nr.
246.0210.168
DK
7.94 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
125 bar
SW
14 mm
L
19.0 mm
D
17.0 mm
ZK
10.0 mm
EK
7.0 mm
KG
Weight kg/100
1.980 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices