Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 00021 - Nut connection
Bill of material
SO 00021-9.52-3/8 246.0210.235
TYPE
Type
SO 00021-9.52-3/8
MATNR
Mat.-Nr.
246.0210.235
DK
9.52 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
100 bar
SW
17 mm
L
21.5 mm
D
21.0 mm
ZK
12.0 mm
EK
8.0 mm
KG
Weight kg/100
3.360 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices