Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 00021 - Nut connection
Bill of material
SO 00021-10-3/8 246.0210.280
TYPE
Type
SO 00021-10-3/8
MATNR
Mat.-Nr.
246.0210.280
DK
10.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
100 bar
SW
17 mm
L
21.5 mm
D
21.0 mm
ZK
12.0 mm
EK
9.0 mm
KG
Weight kg/100
3.320 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices