Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 00021 - Nut connection
Bill of material
SO 00021-12-1/2 246.0210.400
TYPE
Type
SO 00021-12-1/2
MATNR
Mat.-Nr.
246.0210.400
DK
12.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
100 bar
SW
19 mm
L
26.0 mm
D
26.0 mm
ZK
13.5 mm
EK
11.0 mm
KG
Weight kg/100
5.860 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices