Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 00021 - Nut connection
Bill of material
SO 00021-15-3/4 246.0210.536
TYPE
Type
SO 00021-15-3/4
MATNR
Mat.-Nr.
246.0210.536
DK
15.00 mm
G
Thread G
G3/4
BAR
Working pressure (PN)
64 bar
SW
27 mm
L
30.0 mm
D
32.0 mm
ZK
17.0 mm
EK
14.0 mm
KG
Weight kg/100
10.150 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices