Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01020 - Male threaded adaptor G
Bill of material
SO 01020-1/8-1/8 246.1020.060
TYPE
Type
SO 01020-1/8-1/8
MATNR
Mat.-Nr.
246.1020.060
G
Thread G
G1/8
BAR
Working pressure (PN)
125 bar
SW
12 mm
L
26.0 mm
IK
i
10.0 mm
EK
e
4.5 mm
KG
Weight kg/100
1.420
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices