Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01020 - Male threaded adaptor G
Bill of material
SO 01020-3/8-3/8 246.1020.100
TYPE
Type
SO 01020-3/8-3/8
MATNR
Mat.-Nr.
246.1020.100
G
Thread G
G3/8
BAR
Working pressure (PN)
100 bar
SW
17 mm
L
30.0 mm
IK
i
11.5 mm
EK
e
8.5 mm
KG
Weight kg/100
3.800
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices