Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01020 - Male threaded adaptor G
Bill of material
SO 01020-1/2-1/2 246.1020.140
TYPE
Type
SO 01020-1/2-1/2
MATNR
Mat.-Nr.
246.1020.140
G
Thread G
G1/2
BAR
Working pressure (PN)
64 bar
SW
22 mm
L
36.0 mm
IK
i
14.0 mm
EK
e
12.0 mm
KG
Weight kg/100
6.450
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices