Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01020 RED - Reducing male threaded adaptor G
Bill of material
SO 01020-1/4-1/8 246.1024.140
TYPE
Type
SO 01020-1/4-1/8
MATNR
Mat.-Nr.
246.1024.140
G
Thread G
G1/4
G2
Thread G2
G1/8
BAR
Working pressure (PN)
125 bar
SW
14 mm
L
27.0 mm
IK1
i1
11.0 mm
IK2
i2
10.0 mm
EK
e
4.5 mm
KG
Weight kg/100
2.100
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices