Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01020 RED - Reducing male threaded adaptor G
Bill of material
SO 01020-3/8-1/4 246.1024.190
TYPE
Type
SO 01020-3/8-1/4
MATNR
Mat.-Nr.
246.1024.190
G
Thread G
G3/8
G2
Thread G2
G1/4
BAR
Working pressure (PN)
100 bar
SW
17 mm
L
29.5 mm
IK1
i1
11.5 mm
IK2
i2
11.0 mm
EK
e
6.5 mm
KG
Weight kg/100
3.450
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices