Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01020 RED - Reducing male threaded adaptor G
Bill of material
SO 01020-1/2-3/8 246.1024.240
TYPE
Type
SO 01020-1/2-3/8
MATNR
Mat.-Nr.
246.1024.240
G
Thread G
G1/2
G2
Thread G2
G3/8
BAR
Working pressure (PN)
64 bar
SW
22 mm
L
33.5 mm
IK1
i1
14.0 mm
IK2
i2
11.5 mm
EK
e
8.5 mm
KG
Weight kg/100
6.200
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices