Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01100 - Male threaded adaptor G-R
Bill of material
SO 01100-1/8 Z-1/4 K 246.1101.110
TYPE
Type
SO 01100-1/8 Z-1/4 K
MATNR
Mat.-Nr.
246.1101.110
G
Thread G
G1/8
R2
Thread R
R1/4
BAR
Working pressure (PN)
125 bar
SW
14 mm
L
28.0 mm
IK
i
10.0 mm
ZK
z
22.0 mm
EK
e
4.0 mm
KG
Weight kg/100
2.010
X1
Gewindelänge R
12.0 mm
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices